Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Cone Part Number |
N/A JLM508748 |
Cup Part Number |
N/A JLM508710 |
Inner Spacer Part Number |
N/A LM508748XS |
Outer Spacer Part Number |
N/A LM508710ES |
Snap Ring Part Number |
N/A K518779R |
Design Unit |
N/A Metric |
d - Bore |
N/A 60 mm2.3622 in |
D - Cup Outer Diameter |
N/A 95 mm3.7402 in |
T - Width |
N/A 54 mm2.126 in |
C - Width |
N/A 43.491 mm1.7122 in |
| R - Cone Backface "To Clear" Radius1 | N/A 5.080 mm0.200 in |
| r - Cup Backface "To Clear" Radius2 | N/A 0.5 mm0.020 in |
db - Cone Backface Backing Diameter |
N/A 75 mm2.95 in |
Da - Cup Frontface Backing Diameter |
N/A 91.90 mm3.62 in |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 25300 N5690 lbf |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 170000 N38200 lbf |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 17400 N3910 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 44000 N9900 lbf |