Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Cone Part Number |
N/A JLM813049 |
Cup Part Number |
N/A JLM813010 |
Inner Spacer Part Number |
N/A LM813049XS |
Outer Spacer Part Number |
N/A LM813010ES |
Snap Ring Part Number |
N/A K518419R |
Design Unit |
N/A Metric |
d - Bore |
N/A 70 mm2.7559 in |
D - Cup Outer Diameter |
N/A 110 mm4.3307 in |
T - Width |
N/A 58 mm2.2835 in |
C - Width |
N/A 46.519 mm1.8315 in |
| R - Cone Backface "To Clear" Radius1 | N/A 1.020 mm0.040 in |
| r - Cup Backface "To Clear" Radius2 | N/A 0.5 mm0.020 in |
db - Cone Backface Backing Diameter |
N/A 78 mm3.07 in |
Da - Cup Frontface Backing Diameter |
N/A 105.40 mm4.15 in |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 29700 N6680 lbf |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 199000 N44800 lbf |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 24800 N5570 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 51700 N11600 lbf |