Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Cone Part Number |
N/A JM612949 |
Cup Part Number |
N/A JM612910 |
Inner Spacer Part Number |
N/A M612949XS |
Outer Spacer Part Number |
N/A M612910ES |
Snap Ring Part Number |
N/A K524105R |
Design Unit |
N/A Metric |
d - Bore |
N/A 70 mm2.7559 in |
D - Cup Outer Diameter |
N/A 115 mm4.5276 in |
T - Width |
N/A 64 mm2.5197 in |
C - Width |
N/A 51.507 mm2.0278 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 0.6 mm0.030 in |
db - Cone Backface Backing Diameter |
N/A 83 mm3.27 in |
Da - Cup Frontface Backing Diameter |
N/A 110.00 mm4.35 in |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 46100 N10400 lbf |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 310000 N69600 lbf |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 33900 N7630 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 80300 N18000 lbf |