Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A 430000 |
Cone Part Number |
N/A EE430901D |
Design Units |
N/A Imperial |
Cage Type |
N/A Stamped Steel |
| C1 - Dynamic Radial Rating (1 million revolutions)1 | N/A 253000 lbf1120000 N |
C0 - Static Radial Rating |
N/A 432000 lbf1920000 N |
Note |
N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components. |
| R - Cone Backface "To Clear" Radius2 | N/A 0.13 in3.300 mm |
da - Cone Frontface Backing Diameter |
N/A 9.87 in250.7 mm |
Ab - Cage-Cone Frontface Clearance |
N/A -0.01 in-0.3 mm |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 65500 lbf291000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 440000 lbf1960000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 114000 lbf507000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 49300 lbf219000 N |