Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Series

N/A 31324X

Cone Part Number

N/A X31324XM

Design Units

N/A METRIC

Cage Type

N/A Stamped Steel
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)1 N/A 1120000 N251000 lbf
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)2 N/A 290000 N65200 lbf

Full Timken Part Number

N/A 31324

Dimensions

d - Cone Bore

N/A 120 mm4.7244 in

B - Cone Width

N/A 62 mm2.4409 in

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius3 N/A 4 mm0.16 in

da - Cone Frontface Backing Diameter

N/A 147.1 mm5.79 in

db - Cone Backface Backing Diameter

N/A 172 mm6.77 in

Ab - Cage-Cone Frontface Clearance

N/A 10.4 mm0.41 in

Aa - Cage-Cone Backface Clearance

N/A 13.5 mm0.53 in
a - Effective Center Location4 N/A 13.2 mm0.52 in

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)5 N/A 166000 N37400 lbf
C1 - Dynamic Radial Rating (1 million revolutions)6 N/A 642000 N144000 lbf

C0 - Static Radial Rating

N/A 777000 N175000 lbf
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 235000 N52900 lbf

Factors

K - Factor8 N/A 0.71

G1 - Heat Generation Factor (Roller-Raceway)

N/A 303.2

G2 - Heat Generation Factor (Rib-Roller End)

N/A 37.8
Cg - Geometry Factor9 N/A 0.138
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 3 These maximum fillet radii will be cleared by the bearing corners.
  • 4 Negative value indicates effective center inside cone backface.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 Geometry constant for Lubrication Life Adjustment Factor a3l.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.