Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Cone Part Number |
N/A X32205-B |
Design Units |
N/A METRIC |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)1 | N/A 81800 N18400 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)2 | N/A 21200 N4770 lbf |
| R - Cone Backface "To Clear" Radius3 | N/A 0.3 mm0.010 in |
db - Cone Backface Backing Diameter |
N/A 31 mm1.22 in |
Ab - Cage-Cone Frontface Clearance |
N/A 1.3 mm0.05 in |
Aa - Cage-Cone Backface Clearance |
N/A 2 mm0.08 in |
| a - Effective Center Location4 | N/A -3 mm-0.12 in |