Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Series

N/A 32315M

Cone Part Number

N/A X32315M

Design Units

N/A METRIC

Cage Type

N/A Stamped Steel

Full Timken Part Number

N/A 32315

Dimensions

d - Cone Bore

N/A 75 mm2.9528 in

B - Cone Width

N/A 55 mm2.1654 in

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 3.050 mm0.12 in

da - Cone Frontface Backing Diameter

N/A 93 mm3.66 in

db - Cone Backface Backing Diameter

N/A 97 mm3.82 in

Ab - Cage-Cone Frontface Clearance

N/A 1.5 mm0.06 in

Aa - Cage-Cone Backface Clearance

N/A 6.6 mm0.26 in
a - Effective Center Location2 N/A -17.3 mm-0.68 in

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 92600 N20800 lbf
C1 - Dynamic Radial Rating (1 million revolutions)4 N/A 357000 N80300 lbf

C0 - Static Radial Rating

N/A 421000 N94600 lbf
Ca90 - Dynamic Thrust Rating (90 million revolutions)5 N/A 54700 N12300 lbf

Factors

K - Factor6 N/A 1.69

G1 - Heat Generation Factor (Roller-Raceway)

N/A 145.2

G2 - Heat Generation Factor (Rib-Roller End)

N/A 26.7
Cg - Geometry Factor7 N/A 0.0831
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Negative value indicates effective center inside cone backface.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 Geometry constant for Lubrication Life Adjustment Factor a3l.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.