Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A 30216 |
Cone Part Number |
N/A XUB-30216 |
Design Units |
N/A METRIC |
Cage Type |
N/A Stamped Steel |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)1 | N/A 285000 N64000 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)2 | N/A 73800 N16600 lbf |
Full Timken Part Number |
N/A 30216 |
| R - Cone Backface "To Clear" Radius3 | N/A 0.510 mm0.02 in |
da - Cone Frontface Backing Diameter |
N/A 90 mm3.54 in |
db - Cone Backface Backing Diameter |
N/A 90 mm3.54 in |
Ab - Cage-Cone Frontface Clearance |
N/A 4.3 mm0.17 in |
Aa - Cage-Cone Backface Clearance |
N/A 3 mm0.12 in |
| a - Effective Center Location4 | N/A -2 mm-0.08 in |