Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A 615 |
Cone Part Number |
N/A 619 |
Design Units |
N/A Imperial |
Cage Type |
N/A Stamped Steel |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)1 | N/A 81200 lbf361000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)2 | N/A 21100 lbf93700 N |
| R - Cone Backface "To Clear" Radius3 | N/A 0.14 in3.600 mm |
da - Cone Frontface Backing Diameter |
N/A 2.4 in61 mm |
db - Cone Backface Backing Diameter |
N/A 2.64 in67 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.11 in2.8 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.13 in3.3 mm |
| a - Effective Center Location4 | N/A -0.55 in-14 mm |