 
                The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Series | N/A 640000 | 
| Cone Part Number | N/A EE640192 | 
| Design Units | N/A Imperial | 
| Cage Type | N/A Pin-Type | 
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)1 | N/A 928000 lbf4130000 N | 
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)2 | N/A 240000 lbf1070000 N | 
| R - Cone Backface "To Clear" Radius3 | N/A 0.25 in6.4 mm | 
| da - Cone Frontface Backing Diameter | N/A 20.2 in513 mm | 
| db - Cone Backface Backing Diameter | N/A 20.55 in522 mm | 
| Ab - Cage-Cone Frontface Clearance | N/A 0.26 in6.6 mm | 
| Aa - Cage-Cone Backface Clearance | N/A 0.32 in8.1 mm | 
| a - Effective Center Location4 | N/A 0.19 in4.8 mm | 
