Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Series

N/A M554900

Cup Part Number

N/A M554914X

Design Units

N/A Imperial

Note

N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components.

Dimensions

D - Cup Outer Diameter

N/A 15.5 in393.7 mm

C - Cup Width

N/A 2.3229 in59.002 mm

Abutment and Fillet Dimensions

r - Cup Backface "To Clear" Radius1 N/A 0.08 in2 mm

Db - Cup Backface Backing Diameter

N/A 14.17 in359.90 mm

Factors

K - Factor2 N/A 1.49
e - ISO Factor3 N/A 0.84
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.