Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A 33000 |
Cone Part Number |
N/A 33287 |
Cup Part Number |
N/A 33462D |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 33287-90064 33287-90065 33287-90080 33287-90082 33287-90087 33287-90092 33287-90104 33287-90107 33287-90109 33287-902A2 |
d - Bore |
N/A 2.8750 in73.025 mm |
D - Cup Outer Diameter |
N/A 4.625 in117.475 mm |
B - Cone Width |
N/A 1.1875 in30.163 mm |
C - Double Cup Width |
N/A 2.1250 in53.975 mm |
T - Bearing Width across Cones |
N/A 2.6249 in66.672 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
db - Cone Backface Backing Diameter |
N/A 3.46 in88 mm |
Da - Cup Frontface Backing Diameter |
N/A 4.45 in112.01 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.07 in1.8 mm |
| a - Effective Center Location3 | N/A -0.11 in-2.8 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 8060 lbf35900 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 54200 lbf241000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 14000 lbf62400 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 6020 lbf26800 N |