Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A 365 |
Cone Part Number |
N/A 369AS |
Cup Part Number |
N/A 363D |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 1 7/8 in47.625 mm |
D - Cup Outer Diameter |
N/A 3.5433 in90 mm |
B - Cone Width |
N/A 0.875 in22.225 mm |
C - Double Cup Width |
N/A 1.6563 in42.070 mm |
T - Bearing Width across Cones |
N/A 1.9688 in50.008 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.09 in2.300 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
db - Cone Backface Backing Diameter |
N/A 2.24 in57 mm |
Da - Cup Frontface Backing Diameter |
N/A 3.34 in84.84 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0 in0 mm |
| a - Effective Center Location3 | N/A -0.17 in-4.3 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 5930 lbf26400 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 39900 lbf177000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 10300 lbf46000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 3250 lbf14400 N |