Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A 385 |
Cone Part Number |
N/A 386AX |
Cup Part Number |
N/A 384DC |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 1 7/8 in47.625 mm |
D - Cup Outer Diameter |
N/A 3.937 in100 mm |
B - Cone Width |
N/A 0.8640 in21.946 mm |
C - Double Cup Width |
N/A 1.6875 in42.863 mm |
T - Bearing Width across Cones |
N/A 2.0624 in52.385 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.03 in0.800 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
db - Cone Backface Backing Diameter |
N/A 2.2 in56 mm |
Da - Cup Frontface Backing Diameter |
N/A 3.68 in93.47 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.03 in0.8 mm |
| a - Effective Center Location3 | N/A -0.12 in-3 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 5300 lbf23600 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 35600 lbf158000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 9230 lbf41100 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 3210 lbf14300 N |