Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A 435 |
Cone Part Number |
N/A 439 |
Cup Part Number |
N/A 432DC |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 1 5/8 in41.275 mm |
D - Cup Outer Diameter |
N/A 3.7500 in95.250 mm |
B - Cone Width |
N/A 1.1772 in29.901 mm |
C - Double Cup Width |
N/A 2.0000 in50.800 mm |
T - Bearing Width across Cones |
N/A 2.4376 in61.915 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.050 in1.300 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
db - Cone Backface Backing Diameter |
N/A 1.97 in50 mm |
Da - Cup Frontface Backing Diameter |
N/A 3.46 in87.12 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.04 in1 mm |
| a - Effective Center Location3 | N/A -0.36 in-9.1 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 7400 lbf32900 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 49700 lbf221000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 12900 lbf57300 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 3600 lbf16000 N |