The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Series |
N/A 46700 |
Cone Part Number |
N/A 46780 |
Cup Part Number |
N/A 46720CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 46780-90209 46780-90210 46780-90211 46780-90212 46780-90214 46780-90215 46780-90216 46780-90229 46780-902A7 46780-902A8 46780-905B1 |
d - Bore |
N/A 6.25 in158.750 mm |
D - Cup Outer Diameter |
N/A 8 7/8 in225.425 mm |
B - Cone Width |
N/A 1.5625 in39.688 mm |
C - Double Cup Width |
N/A 2.75 in69.85 mm |
T - Bearing Width across Cones |
N/A 3.3750 in85.725 mm |
R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
db - Cone Backface Backing Diameter |
N/A 6.93 in176 mm |
Da - Cup Frontface Backing Diameter |
N/A 8.62 in217.93 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.13 in3.3 mm |
a - Effective Center Location3 | N/A 0.1 in2.5 mm |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 17700 lbf78600 N |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 119000 lbf528000 N |
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 30800 lbf137000 N |
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 11600 lbf51600 N |