Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A 595 |
Cone Part Number |
N/A 595 |
Cup Part Number |
N/A 592DC |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 595-90266 |
d - Bore |
N/A 3 1/4 in82.550 mm |
D - Cup Outer Diameter |
N/A 6 in152.4 mm |
B - Cone Width |
N/A 1.4300 in36.322 mm |
C - Double Cup Width |
N/A 2.5 in63.5 mm |
T - Bearing Width across Cones |
N/A 3.2500 in82.550 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
db - Cone Backface Backing Diameter |
N/A 3.94 in100 mm |
Da - Cup Frontface Backing Diameter |
N/A 5.71 in144.02 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.15 in3.8 mm |
| a - Effective Center Location3 | N/A -0.1 in-2.5 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 12600 lbf56000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 84600 lbf376000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 21900 lbf97500 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 9530 lbf42400 N |