The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Series |
N/A 74000 |
Cone Part Number |
N/A 74550 |
Cup Part Number |
N/A 74851CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 74550-90219 74550-90220 74550-90221 74550-90222 74550-90224 74550-90225 74550-90226 74550-90227 74550-90228 74550-90230 74550-90266 74550-90269 74550-90270 74550-90271 74550-90278 74550-902A9 74550-902B3 |
d - Bore |
N/A 5 1/2 in139.700 mm |
D - Cup Outer Diameter |
N/A 8.5000 in215.900 mm |
B - Cone Width |
N/A 1.875 in47.625 mm |
C - Double Cup Width |
N/A 3.1875 in80.963 mm |
T - Bearing Width across Cones |
N/A 4.1875 in106.363 mm |
R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 6.22 in158 mm |
Da - Cup Frontface Backing Diameter |
N/A 8.23 in208.03 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.17 in4.3 mm |
a - Effective Center Location3 | N/A 0.09 in2.3 mm |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 22300 lbf99000 N |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 150000 lbf665000 N |
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 38800 lbf172000 N |
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 18600 lbf82600 N |