Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A 745 |
Cone Part Number |
N/A 750W |
Cup Part Number |
N/A 742D |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 3.1250 in79.375 mm |
D - Cup Outer Diameter |
N/A 6-1/8 in155.575 mm |
B - Cone Width |
N/A 1.8375 in46.673 mm |
C - Double Cup Width |
N/A 3.3750 in85.725 mm |
T - Bearing Width across Cones |
N/A 4.0000 in101.600 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 3.78 in96 mm |
Da - Cup Frontface Backing Diameter |
N/A 5.64 in143.26 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.05 in1.3 mm |
| a - Effective Center Location3 | N/A -0.47 in-11.9 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 18500 lbf82400 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 124000 lbf553000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 32200 lbf143000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 10300 lbf45900 N |