Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
Unit of Measure

Specifications

Series

N/A 9300

Cone Part Number

N/A 9380

Cup Part Number

N/A 9320D

Design Unit

N/A Inch

Cage Material

N/A Stamped Steel

Related Assembly Number(s)

N/A 9380-90015 9380-90016 9380-90017 9380-90038 9380-90052 9380-90062 9380-90069 9380-90075 9380-902A5 9380-902A8

Dimensions

d - Bore

N/A 3 in76.2 mm

D - Cup Outer Diameter

N/A 7 in177.8 mm

B - Cone Width

N/A 1.8125 in46.038 mm

C - Double Cup Width

N/A 2.9375 in74.613 mm

T - Bearing Width across Cones

N/A 4.3124 in109.535 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.14 in3.600 mm
r - Cup Backface "To Clear" Radius2 N/A 0.090 in2.3 mm

db - Cone Backface Backing Diameter

N/A 4.13 in105 mm

Da - Cup Frontface Backing Diameter

N/A 6.48 in164.59 mm

Aa - Cage-Cone Backface Clearance

N/A 0.32 in8.1 mm
a - Effective Center Location3 N/A 0.17 in4.3 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 N/A 21200 lbf94100 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 N/A 142000 lbf632000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 N/A 36800 lbf164000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 27700 lbf123000 N

Factors

K - Factor8 N/A 0.76
e - ISO Factor9 N/A 0.76
Y1 - ISO Factor10 N/A 0.88
Y2 - ISO Factor11 N/A 1.31
Cg - Geometry Factor12 N/A 0.105
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Negative value indicates effective center inside cone backface.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 11 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 12 Geometry constant for Lubrication Life Adjustment Factor a3l.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.