Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A A2000 |
Cone Part Number |
N/A A2037 |
Cup Part Number |
N/A A2120D |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 0.3750 in9.525 mm |
D - Cup Outer Diameter |
N/A 1.2000 in30.480 mm |
B - Cone Width |
N/A 0.4246 in10.785 mm |
C - Double Cup Width |
N/A 0.8370 in21.260 mm |
T - Bearing Width across Cones |
N/A 0.9999 in25.397 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.050 in1.300 mm |
db - Cone Backface Backing Diameter |
N/A 0.59 in15 mm |
Da - Cup Frontface Backing Diameter |
N/A 1.12 in28.40 mm |
Aa - Cage-Cone Backface Clearance |
N/A -0.03 in-0.8 mm |
| a - Effective Center Location2 | N/A -0.12 in-3 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 630 lbf2800 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 4230 lbf18800 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 1100 lbf4880 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 437 lbf1940 N |