Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A A4000 |
Cone Part Number |
N/A A4050 |
Cup Part Number |
N/A A4138D |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 1/2 in12.7 mm |
D - Cup Outer Diameter |
N/A 1.3775 in34.989 mm |
B - Cone Width |
N/A 0.4326 in10.988 mm |
C - Double Cup Width |
N/A 0.8125 in20.638 mm |
T - Bearing Width across Cones |
N/A 0.9910 in25.171 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.050 in1.300 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.6 mm |
db - Cone Backface Backing Diameter |
N/A 0.73 in18.5 mm |
Da - Cup Frontface Backing Diameter |
N/A 1.26 in32.00 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0 in0 mm |
| a - Effective Center Location3 | N/A -0.1 in-2.5 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 767 lbf3410 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 5150 lbf22900 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 1330 lbf5940 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 594 lbf2640 N |