Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Cone Part Number |
N/A DX632258 |
Cup Part Number |
N/A DX226463 |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 8.1250 in206.375 mm |
D - Cup Outer Diameter |
N/A 13.2500 in336.550 mm |
B - Cone Width |
N/A 3.9375 in100.013 mm |
C - Double Cup Width |
N/A 6.6875 in169.863 mm |
T - Bearing Width across Cones |
N/A 8.3125 in211.138 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.13 in3.300 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 9.09 in231 mm |
Da - Cup Frontface Backing Diameter |
N/A 12.52 in318.00 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.41 in10.4 mm |
| a - Effective Center Location3 | N/A -1 in-25.4 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 90000 lbf400000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 605000 lbf2690000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 157000 lbf697000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 51200 lbf228000 N |