Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A H337800 |
Cone Part Number |
N/A H337840 |
Cup Part Number |
N/A H337816XD |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Note |
N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components. |
Related Assembly Number(s) |
N/A H337840-90014 H337840-94014 |
d - Bore |
N/A 6.4995 in165.087 mm |
D - Cup Outer Diameter |
N/A 11.8780 in301.701 mm |
B - Cone Width |
N/A 3.4375 in87.313 mm |
C - Double Cup Width |
N/A 7.7500 in196.850 mm |
T - Bearing Width across Cones |
N/A 7.5017 in190.543 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.06 in1.5 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.04 in1.0 mm |
db - Cone Backface Backing Diameter |
N/A 7.36 in187 mm |
Da - Cup Frontface Backing Diameter |
N/A 11.28 in286.50 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.19 in4.8 mm |
| a - Effective Center Location3 | N/A -0.7 in-17.8 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 58700 lbf261000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 394000 lbf1750000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 102000 lbf454000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 34800 lbf155000 N |