Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A HH249900 |
Cone Part Number |
N/A HH249949H |
Cup Part Number |
N/A HH249910CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
d - Bore |
N/A 9.7500 in247.650 mm |
D - Cup Outer Diameter |
N/A 16.0000 in406.400 mm |
B - Cone Width |
N/A 4.6250 in117.475 mm |
C - Double Cup Width |
N/A 8.0000 in203.200 mm |
T - Bearing Width across Cones |
N/A 9.7500 in247.650 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 11.34 in288 mm |
Da - Cup Frontface Backing Diameter |
N/A 15.10 in383.03 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.28 in7.1 mm |
| a - Effective Center Location3 | N/A -1.13 in-28.7 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 144000 lbf639000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 965000 lbf4290000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 250000 lbf1110000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 81800 lbf364000 N |