Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A HH924300 |
Cone Part Number |
N/A HH924349 |
Cup Part Number |
N/A HH924310D |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A HH924349-90010 HH924349-90011 HH924349-90013 HH924349-90016 HH924349-90019 HH924349-90021 HH924349-902A1 |
d - Bore |
N/A 4.3750 in111.125 mm |
D - Cup Outer Diameter |
N/A 9.5 in241.3 mm |
B - Cone Width |
N/A 2.8125 in71.438 mm |
C - Double Cup Width |
N/A 4.2500 in107.950 mm |
T - Bearing Width across Cones |
N/A 6.2500 in158.750 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 6.18 in157 mm |
Da - Cup Frontface Backing Diameter |
N/A 8.94 in227.08 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.53 in13.5 mm |
| a - Effective Center Location3 | N/A -0.02 in-0.5 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 46400 lbf206000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 311000 lbf1390000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 80700 lbf359000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 58100 lbf258000 N |