Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
Unit of Measure

Specifications

Series

N/A HH949500

Cone Part Number

N/A HH949549

Cup Part Number

N/A HH949510D

Design Unit

N/A Inch

Cage Material

N/A Pin-Type

Related Assembly Number(s)

N/A HH949549-90011 HH949549-90013 HH949549-90014 HH949549-90019 HH949549-90032 HH949549-90034 HH949549-902A1

Dimensions

d - Bore

N/A 9 in228.600 mm

D - Cup Outer Diameter

N/A 19.2500 in488.950 mm

B - Cone Width

N/A 4.3750 in111.125 mm

C - Double Cup Width

N/A 6.0000 in152.400 mm

T - Bearing Width across Cones

N/A 9.9999 in253.997 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.25 in6.4 mm
r - Cup Backface "To Clear" Radius2 N/A 0.06 in1.5 mm

db - Cone Backface Backing Diameter

N/A 11.69 in297 mm

Da - Cup Frontface Backing Diameter

N/A 17.96 in455.93 mm

Aa - Cage-Cone Backface Clearance

N/A 0.9 in22.9 mm
a - Effective Center Location3 N/A 1.57 in39.9 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 N/A 131000 lbf582000 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 N/A 879000 lbf3910000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 N/A 228000 lbf1010000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 210000 lbf934000 N

Factors

K - Factor8 N/A 0.62
e - ISO Factor9 N/A 0.94
Y1 - ISO Factor10 N/A 0.72
Y2 - ISO Factor11 N/A 1.07
Cg - Geometry Factor12 N/A 0.193
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Negative value indicates effective center inside cone backface.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 11 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 12 Geometry constant for Lubrication Life Adjustment Factor a3l.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.