Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A HM120800 |
Cone Part Number |
N/A HM120835 |
Cup Part Number |
N/A HM120817XD |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Note |
N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components. |
Related Assembly Number(s) |
N/A HM120835-90152 |
d - Bore |
N/A 3.3750 in85.725 mm |
D - Cup Outer Diameter |
N/A 6 1/2 in165.1 mm |
B - Cone Width |
N/A 1.9375 in49.213 mm |
C - Double Cup Width |
N/A 4.5000 in114.300 mm |
T - Bearing Width across Cones |
N/A 4.1961 in106.581 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.06 in1.5 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.04 in1.0 mm |
db - Cone Backface Backing Diameter |
N/A 3.94 in100 mm |
Da - Cup Frontface Backing Diameter |
N/A 6.10 in154.90 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.06 in1.5 mm |
| a - Effective Center Location3 | N/A -0.52 in-13.2 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 15700 lbf70000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 106000 lbf470000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 27400 lbf122000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 7130 lbf31700 N |