Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A HM259000 |
Cone Part Number |
N/A HM259048 |
Cup Part Number |
N/A HM259010D |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 12 1/2 in317.500 mm |
D - Cup Outer Diameter |
N/A 17.6250 in447.675 mm |
B - Cone Width |
N/A 3.3750 in85.725 mm |
C - Double Cup Width |
N/A 5.7500 in146.050 mm |
T - Bearing Width across Cones |
N/A 7.1249 in180.972 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 13.43 in341 mm |
Da - Cup Frontface Backing Diameter |
N/A 16.85 in427.74 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.21 in5.3 mm |
| a - Effective Center Location3 | N/A -0.19 in-4.8 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 98500 lbf438000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 661000 lbf2940000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 171000 lbf763000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 56500 lbf251000 N |