Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A L357000 |
Cone Part Number |
N/A L357049 |
Cup Part Number |
N/A L357010CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A L357049-90045 L357049-90047 L357049-90048 L357049-90049 L357049-90050 L357049-90051 L357049-90052 L357049-90053 L357049-90055 L357049-90056 L357049-90057 L357049-90058 L357049-90059 L357049-90061 L357049-902A5 L357049-902A6 L357049-902A7 L357049-902A9 L357049-902B5 L357049-902B8 L357049-902B9 L357049-903B6 L357049-94048 |
d - Bore |
N/A 12 in304.8 mm |
D - Cup Outer Diameter |
N/A 15.5 in393.7 mm |
B - Cone Width |
N/A 2 in50.8 mm |
C - Double Cup Width |
N/A 3.25 in82.55 mm |
T - Bearing Width across Cones |
N/A 4.2499 in107.947 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 12.95 in329 mm |
Da - Cup Frontface Backing Diameter |
N/A 15.08 in383.00 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.18 in4.6 mm |
| a - Effective Center Location3 | N/A 0.5 in12.7 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 34200 lbf152000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 229000 lbf1020000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 59500 lbf265000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 21000 lbf93500 N |