The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Series |
N/A LM665900 |
Cone Part Number |
N/A LM665949 |
Cup Part Number |
N/A LM665910CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A LM665949-902A1 LM665949-902A2 LM665949-902A3 LM665949-902A4 LM665949-902A5 LM665949-902A7 LM665949-902B3 LM665949-902B5 LM665949-902C3 |
d - Bore |
N/A 15.1875 in385.763 mm |
D - Cup Outer Diameter |
N/A 20.2500 in514.350 mm |
B - Cone Width |
N/A 3.2500 in82.550 mm |
C - Double Cup Width |
N/A 5.5000 in139.700 mm |
T - Bearing Width across Cones |
N/A 6.9999 in177.797 mm |
R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 16.34 in415 mm |
Da - Cup Frontface Backing Diameter |
N/A 19.51 in495.05 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.33 in8.4 mm |
a - Effective Center Location3 | N/A 0.64 in16.3 mm |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 78900 lbf351000 N |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 530000 lbf2360000 N |
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 137000 lbf611000 N |
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 56500 lbf251000 N |