Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A M241500 |
Cone Part Number |
N/A M241547A |
Cup Part Number |
N/A M241513D |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Note |
N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components. |
d - Bore |
N/A 8 in203.2 mm |
D - Cup Outer Diameter |
N/A 11.8750 in301.625 mm |
B - Cone Width |
N/A 2.2813 in57.945 mm |
C - Double Cup Width |
N/A 5.5120 in140.005 mm |
T - Bearing Width across Cones |
N/A 4.9391 in125.453 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.380 in9.700 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
db - Cone Backface Backing Diameter |
N/A 9.21 in234 mm |
Da - Cup Frontface Backing Diameter |
N/A 11.50 in292.10 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.16 in4.1 mm |
| a - Effective Center Location3 | N/A -0.19 in-4.8 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 37000 lbf165000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 249000 lbf1110000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 64500 lbf287000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 21100 lbf93800 N |