Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A M252300 |
Cone Part Number |
N/A M252349H |
Cup Part Number |
N/A M252310CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 10.6250 in269.875 mm |
D - Cup Outer Diameter |
N/A 15.0000 in381.000 mm |
B - Cone Width |
N/A 2.9375 in74.613 mm |
C - Double Cup Width |
N/A 4.875 in123.825 mm |
T - Bearing Width across Cones |
N/A 6.2499 in158.747 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 11.69 in297 mm |
Da - Cup Frontface Backing Diameter |
N/A 14.33 in363.73 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.29 in7.4 mm |
| a - Effective Center Location3 | N/A -0.26 in-6.6 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 73200 lbf326000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 492000 lbf2190000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 128000 lbf567000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 41700 lbf185000 N |