Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A M272700 |
Cone Part Number |
N/A M272749 |
Cup Part Number |
N/A M272710D |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
Related Assembly Number(s) |
N/A M272749-90026 |
d - Bore |
N/A 18.8750 in479.425 mm |
D - Cup Outer Diameter |
N/A 26.7500 in679.450 mm |
B - Cone Width |
N/A 5.0625 in128.588 mm |
C - Double Cup Width |
N/A 8.7500 in222.250 mm |
T - Bearing Width across Cones |
N/A 10.8749 in276.222 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 20.31 in516 mm |
Da - Cup Frontface Backing Diameter |
N/A 25.53 in648.21 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.31 in7.9 mm |
| a - Effective Center Location3 | N/A -0.35 in-8.9 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 218000 lbf968000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 1460000 lbf6500000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 379000 lbf1680000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 124000 lbf551000 N |