The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Series |
N/A H239600 |
Cone Part Number |
N/A H239649D |
Cup Part Number |
N/A H239612 |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A H239649D-902A4 |
d - Bore |
N/A 7.3750 in187.325 mm |
D - Cup Outer Diameter |
N/A 12.6250 in320.675 mm |
B - Double Cone Width |
N/A 6.3750 in161.925 mm |
C - Cup Width |
N/A 2.5625 in65.088 mm |
T - Bearing Width across Cups |
N/A 6.6250 in168.275 mm |
R - Cone Backface "To Clear" Radius1 | N/A 0.13 in3.300 mm |
r - Cup Backface "To Clear" Radius2 | N/A 0.190 in4.83 mm |
da - Cone Frontface Backing Diameter |
N/A 8.23 in209 mm |
Db - Cup Backface Backing Diameter |
N/A 11.54 in293.12 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.14 in3.6 mm |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 61100 lbf272000 N |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 410000 lbf1830000 N |
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 106000 lbf473000 N |
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 33400 lbf148000 N |