The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Series |
N/A H247500 |
Cone Part Number |
N/A H247549D |
Cup Part Number |
N/A H247510 |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A H247549D-90011 H247549D-90065 |
d - Bore |
N/A 9.25 in234.95 mm |
D - Cup Outer Diameter |
N/A 15.1250 in384.175 mm |
B - Double Cone Width |
N/A 8.2500 in209.550 mm |
C - Cup Width |
N/A 3.5625 in90.488 mm |
T - Bearing Width across Cups |
N/A 8.2499 in209.547 mm |
R - Cone Backface "To Clear" Radius1 | N/A 0.06 in1.5 mm |
r - Cup Backface "To Clear" Radius2 | N/A 0.250 in6.35 mm |
da - Cone Frontface Backing Diameter |
N/A 10.2 in259 mm |
Db - Cup Backface Backing Diameter |
N/A 13.62 in345.95 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.16 in4.1 mm |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 103000 lbf460000 N |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 694000 lbf3090000 N |
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 180000 lbf800000 N |
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 58800 lbf262000 N |