Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A HH224300 |
Cone Part Number |
N/A HH224346DD |
Cup Part Number |
N/A HH224310 |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 4 1/2 in114.300 mm |
D - Cup Outer Diameter |
N/A 8.3750 in212.725 mm |
B - Double Cone Width |
N/A 6.0000 in152.400 mm |
C - Cup Width |
N/A 2.1250 in53.975 mm |
T - Bearing Width across Cups |
N/A 5.6249 in142.872 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.13 in3.300 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.130 in3.30 mm |
da - Cone Frontface Backing Diameter |
N/A 5.24 in133.16 mm |
Db - Cup Backface Backing Diameter |
N/A 7.56 in192.02 mm |
Ab - Cage-Cone Frontface Clearance |
N/A -0.04 in-1 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 39600 lbf176000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 266000 lbf1180000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 69000 lbf307000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 22100 lbf98300 N |