Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Specifications

Series

N/A HH234000

Cone Part Number

N/A HH234049D

Cup Part Number

N/A HH234010V

Design Unit

N/A Inch

Cage Material

N/A Pin-Type

Dimensions

d - Bore

N/A 6 in152.400 mm

D - Cup Outer Diameter

N/A 12.1250 in307.975 mm

B - Double Cone Width

N/A 6.7500 in171.450 mm

C - Cup Width

N/A 2.6250 in66.675 mm

T - Bearing Width across Cups

N/A 6.3749 in161.922 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.380 in9.700 mm
r - Cup Backface "To Clear" Radius2 N/A 0.270 in6.86 mm

da - Cone Frontface Backing Diameter

N/A 7.153 in181.7 mm

Db - Cup Backface Backing Diameter

N/A 10.87 in276.10 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.07 in1.8 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 N/A 67200 lbf299000 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 N/A 451000 lbf2010000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 N/A 117000 lbf520000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 37500 lbf167000 N

Factors

K - Factor7 N/A 1.79
e - ISO Factor8 N/A 0.33
Y1 - ISO Factor9 N/A 2.07
Y2 - ISO Factor10 N/A 3.08
Cg - Geometry Factor11 N/A 0.116

Spacer

Note

N/A Spacer shows standard nominal .01 radii, actual bearing may vary
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 11 Geometry constant for Lubrication Life Adjustment Factor a3l.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.