The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Series |
N/A HM262700 |
Cone Part Number |
N/A HM262749D |
Cup Part Number |
N/A HM262710 |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
Note |
N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components. |
Related Assembly Number(s) |
N/A HM262749D-90036 HM262749D-90040 HM262749D-90042 HM262749D-90044 HM262749D-90052 HM262749D-90054 HM262749D-90066 HM262749D-90080 HM262749D-90082 HM262749D-902A6 HM262749D-902B3 HM262749D-902B5 HM262749D-902C3 HM262749D-902C8 HM262749D-902C9 HM262749D-902D1 |
d - Bore |
N/A 13.6250 in346.075 mm |
D - Cup Outer Diameter |
N/A 19.2500 in488.950 mm |
B - Double Cone Width |
N/A 6.8750 in174.625 mm |
C - Cup Width |
N/A 2.9375 in74.613 mm |
T - Bearing Width across Cups |
N/A 6.8750 in174.625 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.13 in3.300 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.130 in3.30 mm |
da - Cone Frontface Backing Diameter |
N/A 14.61 in371 mm |
Db - Cup Backface Backing Diameter |
N/A 17.95 in455.93 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.2 in5.1 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 101000 lbf448000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 676000 lbf3010000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 175000 lbf780000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 57700 lbf257000 N |