The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Series |
N/A L217800 |
Cone Part Number |
N/A L217845D |
Cup Part Number |
N/A L217810 |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Note |
N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components. |
Related Assembly Number(s) |
N/A L217845D-90034 L217845D-90035 L217845D-90050 L217845D-90055 |
d - Bore |
N/A 3.3750 in85.725 mm |
D - Cup Outer Diameter |
N/A 4-7/8 in123.825 mm |
B - Double Cone Width |
N/A 1.75 in44.45 mm |
C - Cup Width |
N/A 0.6563 in16.670 mm |
T - Bearing Width across Cups |
N/A 1.6250 in41.275 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.03 in0.800 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.52 mm |
da - Cone Frontface Backing Diameter |
N/A 3.66 in93 mm |
Db - Cup Backface Backing Diameter |
N/A 4.57 in116.08 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.04 in1 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 5400 lbf24000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 36300 lbf161000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 9400 lbf41800 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 3050 lbf13600 N |