The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Series |
N/A L281100 |
Cone Part Number |
N/A L281149D |
Cup Part Number |
N/A L281110 |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
Note |
N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components. |
Related Assembly Number(s) |
N/A L281149D-904A1 L281149D-904A2 L281149D-904A9 |
d - Bore |
N/A 26.0000 in660.400 mm |
D - Cup Outer Diameter |
N/A 32.0000 in812.800 mm |
B - Double Cone Width |
N/A 6.9375 in176.213 mm |
C - Cup Width |
N/A 2.875 in73.025 mm |
T - Bearing Width across Cups |
N/A 6.9375 in176.213 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.13 in3.300 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.250 in6.35 mm |
da - Cone Frontface Backing Diameter |
N/A 26.88 in682.75 mm |
Db - Cup Backface Backing Diameter |
N/A 30.59 in776.99 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.27 in6.9 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 159000 lbf709000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 1070000 lbf4760000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 278000 lbf1230000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 90700 lbf404000 N |