The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Series |
N/A LM119300 |
Cone Part Number |
N/A LM119348D |
Cup Part Number |
N/A LM119311 |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A LM119348D-902A5 LM119348D-902A8 LM119348D-902B3 |
d - Bore |
N/A 3 3/4 in95.250 mm |
D - Cup Outer Diameter |
N/A 5.3750 in136.525 mm |
B - Double Cone Width |
N/A 2.2500 in57.150 mm |
C - Cup Width |
N/A 0.9688 in24.608 mm |
T - Bearing Width across Cups |
N/A 2.2499 in57.147 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.03 in0.800 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.090 in2.29 mm |
da - Cone Frontface Backing Diameter |
N/A 4.02 in102 mm |
Db - Cup Backface Backing Diameter |
N/A 4.96 in125.98 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.03 in0.8 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 8140 lbf36200 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 54600 lbf243000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 14200 lbf63000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 3950 lbf17600 N |