The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Series |
N/A LM247700 |
Cone Part Number |
N/A LM247748DGW |
Cup Part Number |
N/A LM247710 |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Note |
N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components. |
d - Bore |
N/A 9.6250 in244.475 mm |
D - Cup Outer Diameter |
N/A 12.875 in327.025 mm |
B - Double Cone Width |
N/A 3.6250 in92.075 mm |
C - Cup Width |
N/A 1.5000 in38.100 mm |
T - Bearing Width across Cups |
N/A 3.6250 in92.075 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.06 in1.5 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.130 in3.30 mm |
da - Cone Frontface Backing Diameter |
N/A 10.12 in257 mm |
Db - Cup Backface Backing Diameter |
N/A 12.2 in309.90 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.16 in4.1 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 33000 lbf147000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 222000 lbf987000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 57500 lbf256000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 18200 lbf80800 N |