The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Series |
N/A LM263100 |
Cone Part Number |
N/A LM263149DW |
Cup Part Number |
N/A LM263110 |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Note |
N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components. |
Related Assembly Number(s) |
N/A LM263149DW-902A6 |
d - Bore |
N/A 14 in355.6 mm |
D - Cup Outer Diameter |
N/A 18 in457.2 mm |
B - Double Cone Width |
N/A 4.7500 in120.650 mm |
C - Cup Width |
N/A 2.0000 in50.800 mm |
T - Bearing Width across Cups |
N/A 4.7499 in120.647 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.06 in1.5 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.130 in3.30 mm |
da - Cone Frontface Backing Diameter |
N/A 14.65 in372 mm |
Db - Cup Backface Backing Diameter |
N/A 17.09 in434.10 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.19 in4.8 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 54900 lbf244000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 368000 lbf1640000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 95500 lbf425000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 29900 lbf133000 N |