The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Series |
N/A LM278800 |
Cone Part Number |
N/A LM278848D |
Cup Part Number |
N/A LM278810 |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
Note |
N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components. |
Related Assembly Number(s) |
N/A LM278848D-902A2 LM278848D-902A4 |
d - Bore |
N/A 23.0625 in585.788 mm |
D - Cup Outer Diameter |
N/A 30.3750 in771.525 mm |
B - Double Cone Width |
N/A 9.0625 in230.188 mm |
C - Cup Width |
N/A 3.8125 in96.838 mm |
T - Bearing Width across Cups |
N/A 9.0624 in230.185 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.250 in6.35 mm |
da - Cone Frontface Backing Diameter |
N/A 24.25 in616 mm |
Db - Cup Backface Backing Diameter |
N/A 28.58 in725.93 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.31 in7.9 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 192000 lbf853000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 1290000 lbf5730000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 334000 lbf1490000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 109000 lbf486000 N |