Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A M255400 |
Cone Part Number |
N/A M255449DW |
Cup Part Number |
N/A M255411 |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
Note |
N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components. |
d - Bore |
N/A 11.3750 in288.925 mm |
D - Cup Outer Diameter |
N/A 16.0216 in406.949 mm |
B - Double Cone Width |
N/A 5.6875 in144.463 mm |
C - Cup Width |
N/A 2.4016 in61.001 mm |
T - Bearing Width across Cups |
N/A 5.6968 in144.699 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.13 in3.300 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.140 in3.56 mm |
da - Cone Frontface Backing Diameter |
N/A 12.2 in310 mm |
Db - Cup Backface Backing Diameter |
N/A 14.92 in378.97 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.22 in5.6 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 69300 lbf308000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 466000 lbf2070000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 121000 lbf537000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 40100 lbf179000 N |