Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A M272700 |
Cone Part Number |
N/A M272749DGW |
Cup Part Number |
N/A M272710 |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
Note |
N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components. |
d - Bore |
N/A 18.8750 in479.425 mm |
D - Cup Outer Diameter |
N/A 26.7500 in679.450 mm |
B - Double Cone Width |
N/A 9.3750 in238.125 mm |
C - Cup Width |
N/A 4.0000 in101.600 mm |
T - Bearing Width across Cups |
N/A 9.3749 in238.122 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.13 in3.300 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.250 in6.35 mm |
da - Cone Frontface Backing Diameter |
N/A 20.08 in510 mm |
Db - Cup Backface Backing Diameter |
N/A 24.92 in632.97 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.41 in10.4 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 218000 lbf968000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 1460000 lbf6500000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 379000 lbf1680000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 124000 lbf551000 N |