The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Series |
N/A M667900 |
Cone Part Number |
N/A M667947DW |
Cup Part Number |
N/A M667911 |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A M667947DW-902A9 M667947DW-902B1 M667947DW-902B2 M667947DW-902B3 |
d - Bore |
N/A 16.1250 in409.575 mm |
D - Cup Outer Diameter |
N/A 21.5000 in546.1 mm |
B - Double Cone Width |
N/A 6.3750 in161.925 mm |
C - Cup Width |
N/A 2.6875 in68.263 mm |
T - Bearing Width across Cups |
N/A 6.3749 in161.922 mm |
R - Cone Backface "To Clear" Radius1 | N/A 0.06 in1.5 mm |
r - Cup Backface "To Clear" Radius2 | N/A 0.250 in6.35 mm |
da - Cone Frontface Backing Diameter |
N/A 16.97 in431 mm |
Db - Cup Backface Backing Diameter |
N/A 20.08 in510.03 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.19 in4.8 mm |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 98500 lbf438000 N |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 661000 lbf2940000 N |
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 171000 lbf763000 N |
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 70400 lbf313000 N |