Cone Part Number |
N/A 67388 |
Cup Part Number |
N/A 67320 |
Bore (d) |
N/A 5 in127 mm |
O.D. (D) |
N/A 8 in203.2 mm |
Width (T) |
N/A 1.8125 in46.038 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 82600 lbf368000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 21400 lbf95300 N |
| e Factor3 | N/A 0.34 |
| K Factor4 | N/A 1.7 |
| Y Factor 5 | N/A 1.74 |
Weight |
N/A 12.4 lb5.6 Kg |
Inner Ring Width (B) |
N/A 1.8125 in46.038 mm |
Outer Ring Width (C) |
N/A 1.5 in38.1 mm |
| Effective Center Location6 | N/A -0.25 in-6.4 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.6 mm |
| Max Housing Fillet Radius8 | N/A 0.13 in3.3 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 5.43 in138 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 5.67 in144 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 7.59 in192.79 mm |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 7.2 in182.88 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.13 in3.3 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.09 in2.3 mm |