The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Series |
N/A 775 |
Cone Part Number |
N/A 787 |
Cup Part Number |
N/A 772 |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 4.1250 in104.775 mm |
D - Cup Outer Diameter |
N/A 7-1/8 in180.975 mm |
B - Cone Width |
N/A 1.8900 in48.006 mm |
C - Cup Width |
N/A 1.5000 in38.100 mm |
T - Bearing Width |
N/A 1.8750 in47.625 mm |
R - Cone Backface "To Clear" Radius1 | N/A 0.280 in7.100 mm |
r - Cup Backface "To Clear" Radius2 | N/A 0.130 in3.30 mm |
da - Cone Frontface Backing Diameter |
N/A 4.57 in116 mm |
db - Cone Backface Backing Diameter |
N/A 5.08 in129 mm |
Da - Cup Frontface Backing Diameter |
N/A 6.65 in167.90 mm |
Db - Cup Backface Backing Diameter |
N/A 6.34 in161.04 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.07 in1.8 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.13 in3.3 mm |
a - Effective Center Location3 | N/A -0.32 in-8.1 mm |